Material |
Polyethylene Terephthalate |
Color |
Gray |
Flammability Rating |
HB |
Temperature Range |
-94°F - 257°F (-70°C - 125°C) |
Length Per Reel (ft.) |
500 |
Length Per Reel (m) |
152.4 |
Nominal I.D. (In.) |
0.75 |
Nominal I.D. (mm) |
19.1 |
Nominal Diameter Range (In.) |
0.50 - 1.25 |
Nominal Diameter Range (mm) |
12.7 - 31.8 |
CSA Certified |
Yes |
UL Recognized |
E116868 |
Application |
Lightweight durable protection |
Part Features |
Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498321994 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.5627 |
Std. Ctn. Qty. |
2 |
Std. Ctn. Volume (cf) |
1.1254 |
Catalog Cut Sheets |
SE12P-TR0 Product Page |
US English |
|
Part Drawings |
Standard Expandable Sleeve (SE) GB0239KD |
US English |
|
Compliances |
Global Passenger Rail Standards Compliance: WAIS01--WW-ENG |
US English |