T100F-5J0

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, 1.00" (25.4mm) x 16.402' (5m), polyethylene, black, japan.

Specifications

Material

Weather Resistant Polyethylene

Color

Black

UL Recognized

E141152

Bundle Diameter Range (In.)

7/8 - 6

Bundle Diameter Range (mm)

22.2 - 152.4

Flammability Rating

HB

Length Per Reel (ft.)

100.00

Length Per Reel (m)

30.5

Max. Bundle Capacity (In.)

6.00

Max. Bundle Capacity (mm)

152.4

Min. Bundle Diameter (In.)

7/8

Min. Bundle Diameter (mm)

22.2

Nominal Diameter (mm)

25.4

Nominal Diameter / Size

1 inch

Outside Diameter (In.)

1.00

Outside Diameter (mm)

25.4

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Abrasion Protection

Wrap Width (In.)

1.125

Wrap Width (mm)

28.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311254

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3350

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

3.3503

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Part Drawings

US English

Related Products