T19F-10J

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .19" (4.8mm) x 32.81' (10m), polyethylene, natural, japan.

Specifications

Material

Polyethylene

Color

Natural

UL Recognized

E141152

Bundle Diameter Range (In.)

1/8 - 1

Bundle Diameter Range (mm)

3.2 - 25.4

Flammability Rating

HB

Length Per Reel (ft.)

32.81

Length Per Reel (m)

10.0

Max. Bundle Capacity (In.)

1.00

Max. Bundle Capacity (mm)

25.4

Min. Bundle Diameter (In.)

1/8

Min. Bundle Diameter (mm)

3.2

Nominal Diameter (mm)

4.8

Nominal Diameter / Size

Other

Outside Diameter (In.)

0.19

Outside Diameter (mm)

4.8

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Abrasion Protection

Wrap Width (In.)

0.250

Wrap Width (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311237

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0392

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3917

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Part Drawings

US English

Catalog Cut Sheets

Industrial Electrical Solutions

US English

Related Products