T19F-M

Spiral Wrap

Spiral Wrap offers abrasion protection for wires, cables, hoses and tubing

Specifications

Material

Polyethylene

Color

Natural

Overall Length (ft.)

1000

Overall Length (m)

304.8

Outside Diameter (In.)

0.19

Outside Diameter (mm)

4.8

Wall Thickness (In.)

0.035

Wall Thickness (mm)

0.89

Flammability Rating

UL 94 HB

Length (ft.)

1,000

Bundle Diameter Range (In.)

1/8 - 1

Bundle Diameter Range (mm)

3.2 - 25.4

ETIM Number

EC001177

Length Per Reel (ft.)

1,000

Length Per Reel (m)

304.8

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Spiral Wrap

Wrap Width (In.)

0.0250

Wrap Width (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362738

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Industrial Electrical Solutions

US English

Part Drawings

US English

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Related Products