T25F-10J

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .25" (6.3mm) x 32.81' (10m), polyethylene, natural, japan.

Specifications

Material

Polyethylene

Color

Natural

UL Recognized

E141152

Bundle Diameter Range (In.)

3/16 - 2

Bundle Diameter Range (mm)

4.8 - 50.4

Flammability Rating

HB

Length Per Reel (ft.)

32.81

Length Per Reel (m)

10.0

Max. Bundle Capacity (In.)

2.00

Max. Bundle Capacity (mm)

50.8

Min. Bundle Diameter (In.)

3/16

Min. Bundle Diameter (mm)

4.8

Nominal Diameter (mm)

6.4

Nominal Diameter / Size

1/4 inch

Outside Diameter (In.)

0.25

Outside Diameter (mm)

6.4

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Abrasion Protection

Wrap Width (In.)

0.375

Wrap Width (mm)

9.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311239

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Part Drawings

US English

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Related Products