T25F-C3Y

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .25" (6.3mm) x 100', polyethylene, orange.

Specifications

Note

T25F-C3Y replaces T25F-C3

Material

Polyethylene

Color

Orange

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Bundle Diameter Range (In.)

3/16 - 2

Bundle Diameter Range (mm)

4.8 - 50.8

Outside Diameter (In.)

0.25

Outside Diameter (mm)

6.4

UL Recognized

E141152

Flammability Rating

HB

Nominal Diameter (mm)

6.4

Nominal Diameter / Size

1/4 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

Standards

UL Recognized

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342235

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2649

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Part Drawings

Polyethylene Spiral Wrap GB0239DI-R4

US English

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Related Products