T38F-TL

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .38" (9.7mm) x 250', polyethylene, natural.

Specifications

Material

Polyethylene

Color

Natural

Outside Diameter (In.)

0.38

Outside Diameter (mm)

9.5

Standards Met

UL Recognized

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

250

Length Per Reel (m)

76.2

Bundle Diameter Range (In.)

5/16 - 3

Bundle Diameter Range (mm)

7.9 - 76.2

UL Recognized

E141152

Nominal Diameter (mm)

9.5

Nominal Diameter / Size

3/8 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370569

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Catalog Cut Sheets

Industrial Electrical Solutions

US English

Part Drawings

Polyethylene Spiral Wrap GB0239DI-R4

US English

Related Products