Material |
TFE |
Color |
Natural |
Temperature Range |
-454°F - 356°F (-270°C - 180°C) |
Length Per Reel (ft.) |
50 |
Length Per Reel (m) |
15.2 |
Bundle Diameter Range (In.) |
5/16 - 3 |
Bundle Diameter Range (mm) |
7.9 - 76.2 |
Outside Diameter (In.) |
0.38 |
Outside Diameter (mm) |
9.5 |
UL Recognized |
E141152 |
Flammability Rating |
V-0 |
Nominal Diameter (mm) |
9.5 |
Nominal Diameter / Size |
3/8 inch |
Part Features |
Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable. |
Standards |
UL Recognized |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498362784 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2640 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Spiral Wrap Part Number Set-up Chart: GB0239HA |
US English |
|
Catalog Cut Sheets |
Industrial Electrical Solutions |
US English |
|
Part Drawings |
TFE Fluoropolymer Spiral Wrap GB0239DL-R4 |
US English |