T50F-10J0

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .50" (12.7mm) x 32.81' (10m), polyethylene, black, japan.

Specifications

Material

Weather Resistant Polyethylene

Color

Black

UL Recognized

E141152

Bundle Diameter Range (In.)

3/8 - 4

Bundle Diameter Range (mm)

9.5 - 101.6

Flammability Rating

HB

Length Per Reel (ft.)

32.81

Length Per Reel (m)

10.0

Max. Bundle Capacity (In.)

4.00

Max. Bundle Capacity (mm)

101.6

Min. Bundle Diameter (In.)

0.38

Min. Bundle Diameter (mm)

9.5

Nominal Diameter (mm)

12.7

Nominal Diameter / Size

1/2 inch

Outside Diameter (In.)

0.50

Outside Diameter (mm)

12.7

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Abrasion Protection

Wrap Width (In.)

0.50

Wrap Width (mm)

12.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311251

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2163

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

2.1626

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Catalog Cut Sheets

Spiral Wrap (continued)

US English

Part Drawings

US English

Related Products