T62F-10J0

Spiral Wrap

Spiral wrap, offers abrasion protection for wires, cables, hoses and tubing, .62" (15.8mm) x 32.81' (10m), polyethylene, black, japan.

Specifications

Material

Weather Resistant Polyethylene

Minimum Bundle Diameter (In.)

0.5

Minimum Bundle Diameter (mm)

12.7

Color

Black

Outside Diameter (In.)

0.62

Outside Diameter (mm)

15.9

Flammability Rating

HB

UL Recognized

E141152

Bundle Diameter Range (In.)

1/2 - 4 1/2

Bundle Diameter Range (mm)

12.7 - 114.3

Length Per Reel (ft.)

32.81

Length Per Reel (m)

10.0

Max. Bundle Capacity (In.)

4.50

Max. Bundle Capacity (mm)

114.3

Nominal Diameter (mm)

15.9

Nominal Diameter / Size

5/8 inch

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Type

Abrasion Protection

Wrap Width (In.)

0.63

Wrap Width (mm)

15.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311252

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3350

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

3.3503

Resources

Part Drawings

US English

Catalog Cut Sheets

Industrial Electrical Solutions

US English

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Related Products