T62FR-CY

Spiral Wrap

Spiral Wrap, offers abrasion protection for wires, cables, hoses and tubing, .62" (15.8mm) x 100', flame retardant polyethylene, natural.

Specifications

Material

Flame Retardant Polyethylene

Minimum Bundle Diameter (In.)

0.5

Minimum Bundle Diameter (mm)

12.7

Note

T62FR-CY replaces T62FR-C

Color

Natural

Outside Diameter (In.)

0.62

Outside Diameter (mm)

15.9

Standards Met

UL Recognized

Flammability Rating

V-0

Temperature Range

-4°F - 122°F (-20°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Bundle Diameter Range (In.)

1/2 - 4 1/2

Bundle Diameter Range (mm)

12.7 - 114.3

UL Recognized

E141152

Application

Provides cable and hose abrasion protection

Max. Bundle Capacity (In.)

4.50

Max. Bundle Capacity (mm)

114.3

Nominal Diameter (mm)

15.9

Nominal Diameter / Size

5/8 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310772

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Spiral Wrap Part Number Set-up Chart: GB0239HA

US English

Part Drawings

Natural Flame Retardant Poly Spiral Wrap GB0239BF

US English

Catalog Cut Sheets

Industrial Electrical Solutions

US English

Related Products