obsolete

T62NZFR-C20

Spiral Wrap

Spiral Wrap, offers abrasion protection for wires, cables, hoses and low smoke, .62" (15.8mm) x 100', halogen-free flame retardant nylon 6.6, black.

Specifications

Material

Nylon 6

Color

Black

Temperature Range

-40°F - 149°F (-40°C - 65°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Bundle Diameter Range (In.)

1/2 - 4 1/2

Bundle Diameter Range (mm)

12.7 - 114.3

Outside Diameter (In.)

0.62

Outside Diameter (mm)

15.9

UL Recognized

E141152

Application

Provides cable and hose abrasion protection

CE Compliant

No

Flammability Rating

V-0

Max. Bundle Capacity (In.)

4.50

Max. Bundle Capacity (mm)

114.3

Min. Bundle Diameter (In.)

1/2

Min. Bundle Diameter (mm)

12.7

Nominal Diameter (mm)

15.9

Nominal Diameter / Size

5/8 inch

Part Features

Allows breakouts of single/multiple cables, Provides abrasion protection for wire, cables, hoses and tubing. Multiple colors allow for easy identification of cable bundles. Installation tool is supplied and the spiral wrap is reusable.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397972

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products