CF503850F-Q

Corrugated Loom Tubing

Corrugated loom tubing fitting, .50" (12.7mm) branch diameter, .38" (9.5mm) trunk diameter, polypropylene, black.

Specifications

Material

Polypropylene

Branch Diameter (In.)

0.5

Branch Diameter (mm)

12.7

Color

Black

Flammability Rating

HB

Length (In.)

2.30

Length (mm)

58.4

Nominal Diameter (mm)

9.5

Nominal Diameter / Size

3/8 inch

Part Features

Provide a secure way to join CLT at junctions and breakouts while improving the appearance of wire harnesses

Temperature Range

-40°F - 176°F ( -40°C - 80°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498383878

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4196

Resources

Catalog Cut Sheets

CF382538F-Q Product Page

US English

Part Drawings

Corrugated Tubing Fittings GB0239HF-R1

US English

Related Products