CLT100F-1.25M3

Slit Wall

Corr. Loom Tubing Slit, 1" (25.4mm) X 1250' (381m), Orange

Specifications

Material

Polyethylene

Color

Orange

Inside Diameter (In.)

0.92

Inside Diameter (mm)

23.2

Outside Diameter (In.)

1.09

Outside Diameter (mm)

27.7

Flammability Rating

UL 94 HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

1,250

Length Per Reel (m)

381.0

Nominal Diameter / Size

1.00

Type

Slit Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362758

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

22.5984

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Clt( )N , Clt( )F Slit Corrugated Tubing

US English

Related Products