CLT100N-125M630

Corrugated Loom Tubing

Corrugated loom tubing slit wall, 1" (25.4mm) x 1250' (381m), heat stabilized black nylon 6.

Specifications

Material

Nylon 6

Color

Black

Inside Diameter (In.)

0.92

Inside Diameter (mm)

23.2

Outside Diameter (In.)

1.09

Outside Diameter (mm)

27.7

Flammability Rating

HB

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Length Per Reel (ft.)

1,250

Length Per Reel (m)

381.0

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340655

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

22.6489

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Corrugated Loom Tubing GB0239HB-R0

US English

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Related Products