CLT125F-L4

Slit Wall

Corr. Loom Tubing Slit, 1.25" (31.8mm) X 50' (15.2m),Yellow

Specifications

Material

Polyethylene

Color

Yellow

Inside Diameter (In.)

1.29

Inside Diameter (mm)

32.8

Outside Diameter (In.)

1.5

Outside Diameter (mm)

38.1

Flammability Rating

UL 94 HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

50

Length Per Reel (m)

15.2

Ft. Per Pkg.

50

Nominal Diameter / Size

1 1/4 inch

Type

Slit Wall Corrugated Loom Tubing

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382917

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Corrugated Loom Tubing

US English

Part Drawings

Clt( )N , Clt( )F Slit Corrugated Tubing

US English

Related Products