CLT125N-.75M630

Slit Wall

Corr. Loom Tubing Slit, 1.25" (31.8mm) X 750' (228.6m), HS Black

Specifications

Material

Nylon 6

Color

Black

Inside Diameter (In.)

1.29

Inside Diameter (mm)

32.8

Outside Diameter (In.)

1.5

Outside Diameter (mm)

38.1

Flammability Rating

UL 94 HB

Length Per Reel (ft.)

750

Length Per Reel (m)

228.6

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Type

Slit Wall Corrugated Loom Tubing

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498353308

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

22.5984

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Clt( )N , Clt( )F Slit Corrugated Tubing

US English

Related Products