CLT150F-D3

Corrugated Loom Tubing

Corrugated loom tubing slit wall, 1.50" (38.1mm) x 500' (152.4m), polyethylene, orange.

Specifications

Material

Polyethylene

Color

Orange

Inside Diameter (In.)

1.48

Inside Diameter (mm)

37.6

Outside Diameter (In.)

1.73

Outside Diameter (mm)

43.9

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

500

Length Per Reel (m)

152.4

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362760

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

22.5984

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Corrugated Loom Tubing GB0239HB-R0

US English

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Catalog Cut Sheets

Corrugated Loom Tubing

US English

Related Products