CLT150F-X4

Corrugated Loom Tubing

The corrugated loom tubing slit wall measures 1.50" (38.1mm) x 10' (3.0m). It is yellow and made of polyethylene.

Specifications

Material

Polyethylene

Color

Yellow

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

10

Length Per Reel (m)

3.1

Inside Diameter (In.)

1.48

Inside Diameter (mm)

37.6

Outside Diameter (In.)

1.73

Outside Diameter (mm)

43.9

CE Compliant

No

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382896

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Corrugated Loom Tubing

US English

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Application Guides

FiberRunner Cable Routing System: SA-FRCB02

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Part Drawings

CLTF150F-X4: DWG

US English

Part Drawings

CLTF150F-X4: DXF

US English

Related Products