CLT188F-X3

Corrugated Loom Tubing

Corrugated loom tubing slit wall, 1.88" (47.8mm) x 10' (3.0m), polyethylene, orange.

Specifications

Material

Polyethylene

Color

Orange

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

10

Length Per Reel (m)

3.1

Inside Diameter (In.)

1.88

Inside Diameter (mm)

47.8

Outside Diameter (In.)

2.17

Outside Diameter (mm)

55.1

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382730

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0513

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Catalog Cut Sheets

Corrugated Loom Tubing

US English

Related Products