CLT25F-10M20

Corrugated Loom Tubing

Corrugated loom tubing slit wall, .25" (6.4mm) x 10000' (3048m), polyethylene, black.

Specifications

Material

Polyethylene

Color

Black

Inside Diameter (In.)

0.28

Inside Diameter (mm)

7

Outside Diameter (In.)

0.4

Outside Diameter (mm)

10.1

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

10,000

Length Per Reel (m)

3048.0

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340642

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

22.5984

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products