CLT35F-C3

Corrugated Loom Tubing

Corrugated loom tubing slit wall, .35" (8.9mm) x 100' (30.5m), polyethylene, orange.

Specifications

Material

Polyethylene

Color

Orange

Inside Diameter (In.)

0.35

Inside Diameter (mm)

8.9

Outside Diameter (In.)

0.5

Outside Diameter (mm)

12.7

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498371984

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8040

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Related Products