CLT50N-4M630

Corrugated Loom Tubing

Corrugated loom tubing slit wall, .50" (12.7mm) x 4000' (1219.2m), heat stabilized black nylon 6.

Specifications

Material

Nylon 6

Color

Black

Inside Diameter (In.)

0.51

Inside Diameter (mm)

12.8

Outside Diameter (In.)

0.67

Outside Diameter (mm)

17

Flammability Rating

HB

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Length Per Reel (ft.)

4,000

Length Per Reel (m)

1219.2

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498340652

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

24.0922

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Related Products