CLT62F-C20

Corrugated Loom Tubing

Corrugated loom tubing slit wall, .62" x 100' polyethylene, black.

Specifications

Material

Polyethylene

Color

Black

Inside Diameter (In.)

0.65

Inside Diameter (mm)

16.9

Outside Diameter (In.)

0.82

Outside Diameter (mm)

20.7

Flammability Rating

HB

Temperature Range

-40°F - 122°F (-40°C - 50°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Application

Indoor Use

Part Features

Provides protection for cables. Slitted for easier install onto a bundle of wires or a pre-assembled harness assembly

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498328713

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.4780

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

SLIT CORRUGATED TUBING CUSTOMER DRAWING

US English

Related Products