CLTS35N-C

Corrugated Loom Tubing

Corrugated loom tubing solid wall, .31" (7.9mm) x 100', heat stabilized nylon 6, black.

Specifications

Material

Nylon 6

Color

Black

Inside Diameter (In.)

0.35

Inside Diameter (mm)

8.9

Outside Diameter (In.)

0.5

Outside Diameter (mm)

12.8

Flammability Rating

HB

Temperature Range

-40°F - 230°F (-40°C - 110°C)

Length Per Reel (ft.)

100

Length Per Reel (m)

30.5

Application

Indoor Use

Part Features

Provides protection for cables, Crush impact and abrasion resistant, Hold in place with push type cable ties adhesive or push type mounts

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362257

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7873

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Corrugated Loom Tubing

US English

Part Drawings

Corrugated Tubing: GB0222BD

US English

Related Products