GE192-L69

Grommet Edging

Military standard grommet edging strip, .192" thickness, flame retardant nylon 6.6, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

12.75

Overall Length (mm)

323.9

Overall Width (In.)

0.33

Overall Width (mm)

8.3

Overall Height (In.)

0.23

Overall Height (mm)

5.8

Maximum Compatible Panel Thickness (In.)

0.19

Maximum Compatible Panel Thickness (mm)

4.9

Minimum Compatible Panel Thickness (In.)

0.13

Minimum Compatible Panel Thickness (mm)

3.3

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

Flammability Rating

UL94V-0

Military Specification

NA

Graybar Part ID

25114965

Part Features

Provides protection for cables being installed where there might be sharp edges on straight edges

UL Recognized

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498360166

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0743

Std. Ctn. Qty.

500

Std. Ctn. Volume (cf)

0.7427

Resources

Part Drawings

US English

Related Products