GE85-C69

Grommet Edging

Military standard grommet edging strip, .085" thickness, flame retardant nylon 6.6, natural.

Specifications

Material

Nylon 6.6

Color

Natural

Overall Length (In.)

12.75

Overall Length (mm)

323.9

Overall Width (In.)

0.18

Overall Width (mm)

4.5

Overall Height (In.)

0.16

Overall Height (mm)

3.9

Maximum Compatible Panel Thickness (In.)

0.09

Maximum Compatible Panel Thickness (mm)

2.2

Minimum Compatible Panel Thickness (In.)

0.05

Minimum Compatible Panel Thickness (mm)

1.3

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

100

Maximum Operating Temperature (°F)

212

Flammability Rating

UL94V-0

Military Specification

NA

Blade Length (mm)

323.9

Material Grade

Other

Part Features

Provides protection for cables being installed where there might be sharp edges on straight edges

UL Recognized

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498360168

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0744

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.7439

Resources

Part Drawings

US English

Part Drawings

US English

Related Products