GEE36F-C0

Slotted Grommet Edging

Slotted grommet edging, .036" thickness, weather resistant polyethylene, black.

Specifications

Material

Weather Resistant Polyethylene

Color

Black

Overall Length (ft.)

100

Overall Length (m)

30.5

Overall Width (In.)

0.11

Overall Width (mm)

2.7

Overall Height (In.)

0.12

Overall Height (mm)

3

Maximum Compatible Panel Thickness (In.)

0.04

Maximum Compatible Panel Thickness (mm)

0.9

Minimum Compatible Panel Thickness (In.)

0.03

Minimum Compatible Panel Thickness (mm)

0.7

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Flammability Rating

UL94HB

Length (ft.)

100

UL Recognized

Yes

Blade Length (mm)

30480

Material Grade

Other

Part Features

Provides protection for cables being installed where there might be sharp edges with irregular shaped and round panel holes.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360172

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1339

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Roll Form Grommet Edging: GB0239FU

US English

Catalog Cut Sheets

GEE36F-C Product Page

US English

Product Bulletins

Grommet Edging: WACB29

US English

Related Products