Material |
Flame Retardant Polyethylene |
Color |
Natural |
Overall Length (ft.) |
100 |
Overall Length (m) |
30.5 |
Overall Width (In.) |
0.13 |
Overall Width (mm) |
3.3 |
Overall Height (In.) |
0.16 |
Overall Height (mm) |
4.1 |
Maximum Compatible Panel Thickness (In.) |
0.06 |
Maximum Compatible Panel Thickness (mm) |
1.6 |
Minimum Compatible Panel Thickness (In.) |
0.04 |
Minimum Compatible Panel Thickness (mm) |
0.9 |
Minimum Operating Temperature (°C) |
-20 |
Minimum Operating Temperature (°F) |
-4 |
Maximum Operating Temperature (°C) |
50 |
Maximum Operating Temperature (°F) |
122 |
Flammability Rating |
UL94V-0 |
Length (ft.) |
100 |
UL Recognized |
Yes |
BMEcat - Length of blade (mm) |
30480 |
Material Grade |
Other |
Part Features |
Provides protection for cables being installed where there might be sharp edges with irregular shaped and round panel holes. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498310754 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.2202 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Product Bulletins |
Grommet Edging: WACB34 |
US English |
|
Product Bulletins |
Grommet Edging: WACB29 |
US English |
|
Catalog Cut Sheets |
GEE62F-A-C Product Page |
US English |
|
Catalog Cut Sheets |
GEE36F-C Product Page |
US English |
|
Part Drawings |
Flame Retardant Polyethylene Grommet Edging: GB0281BA |
US English |