GES189F-C0

Solid Grommet Edging

Solid grommet edging (use one straight edges only), .189" thickness, weather resistant polyethylene, black.

Specifications

Material

Weather Resistant Polyethylene

Color

Black

Overall Length (ft.)

100

Overall Length (m)

30.5

Overall Width (In.)

0.3

Overall Width (mm)

7.6

Overall Height (In.)

0.3

Overall Height (mm)

7.6

Maximum Compatible Panel Thickness (In.)

0.19

Maximum Compatible Panel Thickness (mm)

4.8

Minimum Compatible Panel Thickness (In.)

0.14

Minimum Compatible Panel Thickness (mm)

3.7

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

-40

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Flammability Rating

UL94HB

Length (ft.)

100

UL Recognized

Yes

Part Features

Provides protection for cables being installed where there might be sharp edges on straight edges

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498350396

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3970

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GEE36F-C Product Page

US English

Part Drawings

Roll Form Grommet Edging: GB0239FU

US English

Product Bulletins

Grommet Edging: WACB29

US English

Related Products