GES36FR-CY

Solid Grommet Edging

Solid grommet edging (use one straight edges only), .036" thickness, flame retardant polyethylene, natural.

Specifications

Material

Flame Retardant Polyethylene

Color

Natural

Overall Length (ft.)

100

Overall Length (m)

30.5

Overall Width (In.)

0.11

Overall Width (mm)

2.7

Overall Height (In.)

0.12

Overall Height (mm)

3

Maximum Compatible Panel Thickness (In.)

0.04

Maximum Compatible Panel Thickness (mm)

0.9

Minimum Compatible Panel Thickness (In.)

0.03

Minimum Compatible Panel Thickness (mm)

0.7

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Operating Temperature (°C)

50

Maximum Operating Temperature (°F)

122

Flammability Rating

UL94V-0

Length (ft.)

100

UL Recognized

Yes

Part Features

Provides protection for cables being installed where there might be sharp edges on straight edges

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310753

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1339

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Flame Retardant Polyethylene Grommet Edging: GB0281BA

US English

Product Bulletins

Grommet Edging: WACB29

US English

Catalog Cut Sheets

GEE36F-C Product Page

US English

Catalog Cut Sheets

GEE62F-A-C Product Page

US English

Related Products