BGHSTT12-C

Heat Shrink

Thin wall heat shrink, 0.125" (3.2mm) diameter X 12.5m length per box, polyolefin, clear - European.

Specifications

Material

Polyolefin

Color

Clear

CSA Certified

No

Military Specification

AMS-DTL-23053/5 Class 2 (material performance only)

UL Recognized

No

Length (m)

12.5

Flammability Rating

N/A

Max. Recovered I.D. (In.)

0.062

Max. Recovered I.D. (mm)

1.6

Min. Expanded I.D. (In.)

0.125

Min. Expanded I.D. (mm)

3.2

Nominal Recovered Wall Thickness (mm)

0.5

Note

Available Only for the European Market

Product Type

Heat Shrink

Shrink Ratio

2:1

Sub Brand

Dry-Shrink

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Type

Thin Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498347637

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0737

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7366

Resources

Part Drawings

US English

Related Products