BGHSTT19-2

Heat Shrink

Thin wall heat shrink, 0.187" (4.8mm) diameter X 10.5m length per box, polyolefin, red - European.

Specifications

Material

Polyolefin

Color

Red

CSA Certified

Yes

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Recognized

Yes

Length (m)

10.5

Flammability Rating

N/A

Max. Recovered I.D. (In.)

0.093

Max. Recovered I.D. (mm)

2.4

Min. Expanded I.D. (In.)

0.187

Min. Expanded I.D. (mm)

4.8

Nominal Recovered Wall Thickness (mm)

0.5

Note

Available Only for the European Market

Product Type

Heat Shrink

Shrink Ratio

2:1

Sub Brand

Dry-Shrink

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Type

Thin Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498347646

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0735

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7348

Resources

Part Drawings

US English

Related Products