BGHSTT50-C

Heat Shrink

Thin wall heat shrink, 0.50" (12.7mm) diameter X 7.5m length per box, polyolefin, clear - European.

Specifications

Material

Polyolefin

Color

Clear

CSA Certified

No

Military Specification

AMS-DTL-23053/5 Class 2 (material performance only)

UL Recognized

No

Length (m)

7.5

CE Compliant

NA

Flammability Rating

N/A

Max. Recovered I.D. (In.)

0.250

Max. Recovered I.D. (mm)

6.4

Min. Expanded I.D. (In.)

0.500

Min. Expanded I.D. (mm)

12.7

Nominal Recovered Wall Thickness (mm)

0.6

Note

Available Only for the European Market

Product Type

Heat Shrink

Shrink Ratio

2:1

Sub Brand

Dry-Shrink

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Type

Thin Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498347669

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0712

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7123

Resources

Part Drawings

US English

Related Products