BGHSTT75

Heat Shrink

Panduit Thin-wall Heat Shrink Tubing shrinks around wires, connectors, joints and terminals when heated to protect against abrasion. Polyolefin, European, 19.1mm x 6.0m (0.75”D x 19.69’L), Black, 1pc.

Specifications

Material

Polyolefin

Color

Black

CSA Certified

Yes

Military Specification

AMS-DTL-23053/5 Class 1 (material performance only)

UL Recognized

Yes

Length (m)

6.0

Flammability Rating

N/A

Max. Recovered I.D. (In.)

0.375

Max. Recovered I.D. (mm)

9.5

Min. Expanded I.D. (In.)

0.750

Min. Expanded I.D. (mm)

19.1

Nominal Recovered Wall Thickness (mm)

0.8

Note

Available Only for the European Market

Product Type

Heat Shrink

Shrink Ratio

2:1

Sub Brand

Dry-Shrink

Temperature Range

-67°F - 275°F (-55°C - 135°C)

Type

Thin Wall

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498347676

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0720

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7204

Resources

Part Drawings

US English

Related Products