HSEC1.5-5

Heat Shrink End Cap

Heat shrink end cap adhesive lined, 1.6" (40mm) min. expanded I.D., adhesive lined black cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Adhesive Lined Cross-Linked Polyolefin

Color

Black

Shrink Ratio

2.5:1

Temperature Range

-40°F - 257°F (-40°C - 125°C)

Cap Length (In.)

3.86

Cap Length (mm)

98.0

Copper Conductor Size Range

250 - 500 MCM

Max. Recovered I.D. (In.)

0.680

Max. Recovered I.D. (mm)

17.3

Min. Expanded I.D. (In.)

1.58

Min. Expanded I.D. (mm)

40.1

Nominal Recovered Wall Thickness (In.)

0.11

Nominal Recovered Wall Thickness (mm)

2.8

CSA Certified

No

Part Features

2.5:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498340700

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0836

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.8359

Resources

Catalog Cut Sheets

Heat Shrink End Caps

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

Heat Shrink Thick Wall End Caps GB0239KF

US English

Related Products