HSECFR0.5-XY

Heat Shrink End Cap

Heat shrink end cap flame retardant adhesive lined, .5" (13mm) min. expanded I.D., flame retardant cross-linked polyolefin with adhesive, 10 pc. package quantity.

Specifications

Note

HSECFR0.5-XY replaces HSECFR0.5-X

Material

Polyolefin

Color

Black

Flammability Rating

V-0

Shrink Ratio

3:1

Temperature Range

-67°F - 239°F (-55°C - 110°C)

Cap Length (mm)

63.5

Copper Conductor Size Range

#8 - #6 AWG

Max. Recovered I.D. (In.)

0.160

Max. Recovered I.D. (mm)

4.1

Min. Expanded I.D. (In.)

0.51

Min. Expanded I.D. (mm)

13.0

Nominal Recovered Wall Thickness (In.)

0.09

Nominal Recovered Wall Thickness (mm)

2.3

CSA Certified

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498310683

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0245

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.2446

Resources

Selection Guides

Heat Shrink Selection Guide

US English

Catalog Cut Sheets

Heat Shrink Flame Retardant End Caps

US English

Catalog Cut Sheets

Heat Shrink End Caps

US English

Part Drawings

Heat Shrink Thick Wall End Caps GB0239KF

US English

Related Products