HSECFR0.8-XY

Heat Shrink End Cap

Heat shrink end cap flame retardant adhesive lined, .8" (20mm) min. expanded I.D., flame retardant cross-linked polyolefin with adhesive, 10 pc. package quantity.

Specifications

Note

HSECFR0.8-XY replaces HSECFR0.8-X

Material

Polyolefin

Color

Black

Flammability Rating

V-0

Shrink Ratio

3:1

Temperature Range

-67°F - 239°F (-55°C - 110°C)

Cap Length (mm)

63.5

Copper Conductor Size Range

#6 - #2 AWG

Max. Recovered I.D. (In.)

0.240

Max. Recovered I.D. (mm)

6.1

Min. Expanded I.D. (In.)

0.75

Min. Expanded I.D. (mm)

19.1

Nominal Recovered Wall Thickness (In.)

0.09

Nominal Recovered Wall Thickness (mm)

2.3

CE Compliant

No

CSA Certified

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498310704

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0705

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.7051

Resources

Catalog Cut Sheets

US English

Part Drawings

Heat Shrink Thick Wall End Caps GB0239KF

US English

Catalog Cut Sheets

Heat Shrink End Caps

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products