HSECFR1.0-XY

Heat Shrink End Cap

Heat shrink end cap flame retardant adhesive lined, 1" (26mm) min. expanded I.D., flame retardant cross-linked polyolefin with adhesive, 10 pc. package quantity.

Specifications

Note

HSECFR1.0-XY replaces HSECFR1.0-X

Material

Polyolefin

Color

Black

Flammability Rating

V-0

Shrink Ratio

3:1

Temperature Range

-67°F - 239°F (-55°C - 110°C)

Cap Length (mm)

76.2

Copper Conductor Size Range

#1 - 3/0 AWG

Max. Recovered I.D. (In.)

0.350

Max. Recovered I.D. (mm)

8.9

Min. Expanded I.D. (In.)

1.10

Min. Expanded I.D. (mm)

27.9

Nominal Recovered Wall Thickness (In.)

0.12

Nominal Recovered Wall Thickness (mm)

3.0

CE Compliant

NA

CSA Certified

No

UL Recognized

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498310705

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1285

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

1.2851

Resources

Part Drawings

Heat Shrink Thick Wall End Caps GB0239KF

US English

Catalog Cut Sheets

Heat Shrink End Caps

US English

Catalog Cut Sheets

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products