Material |
Polyolefin |
Shrink Ratio |
3:1 |
Note |
HSECFR1.5-5Y replaces HSECFR1.5-5 |
Minimum Expanded Inside Diameter (In.) |
1.5 |
Minimum Expanded Inside Diameter (mm) |
38.1 |
Nominal Recovered Wall Thickness (In.) |
0.16 |
Nominal Recovered Wall Thickness (mm) |
4.1 |
Color |
Black |
Flammability Rating |
V-0 |
Temperature Range |
-67°F - 239°F (-55°C - 110°C) |
Cap Length (mm) |
88.9 |
Copper Conductor Size Range |
2/0 AWG -350 MCM |
Max. Recovered I.D. (In.) |
0.470 |
Max. Recovered I.D. (mm) |
11.9 |
CSA Certified |
No |
UL Recognized |
Yes |
Model (Design) |
End caps |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
5 |
UPC |
07498310706 |
Std. Pkg. Qty. |
5 |
Std. Pkg. Volume (cf) |
0.0705 |
Std. Ctn. Qty. |
50 |
Std. Ctn. Volume (cf) |
0.7051 |
Part Drawings |
Heat Shrink Thick Wall End Caps GB0239KF |
US English |
|
Catalog Cut Sheets |
US English |
||
Selection Guides |
Heat Shrink Selection Guide |
US English |
|
Catalog Cut Sheets |
Heat Shrink End Caps |
US English |