HSG-A2

Shrink Tube Reflector for 1 1/2"

Shrink tube reflector for tubing up to 1 1/2" inside diameter, directs heat around tubing to reduce shrink time.

Specifications

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Type

Heat Shrink Tool Accessory

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498322216

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0334

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3338

Resources

Catalog Cut Sheets

KP-HSTT1 Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Specification Sheets

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products