HST0.8-48-5-2Y

Heat Shrink

Thick wall adhesive lined, .8" (20.3mm) diameter, 48.0" (1219.2mm) length, adhesive lined red cross-linked polyolefin, 5 pc. package quantity.

Specifications

Note

HST0.8-48-5-2Y replaces HST0.8-48-5-2

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Color

Red

Flammability Rating

Flame Retardant

Shrink Ratio

3:1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

48.00

Length (mm)

1219.2

Max. Recovered I.D. (In.)

0.220

Max. Recovered I.D. (mm)

5.6

Min. Expanded I.D. (In.)

0.75

Min. Expanded I.D. (mm)

19.1

Nominal Recovered Wall Thickness (In.)

0.09

Nominal Recovered Wall Thickness (mm)

2.3

Copper Conductor Size Range

#8 AWG - #1/0

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

UL Listed

Yes

UL Recognized

No

Length (m)

1.2192

Min. Cable O.D. (In.)

0.240

Sub Brand

Wet-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498310722

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.4536

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

1.8144

Resources

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products