HST0.8-6-3Y

Heat Shrink

Thick wall adhesive lined, .8" (20.3mm) diameter, 6.0" (152.4mm) length, adhesive lined black cross-linked polyolefin, 3 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Note

HST0.8-6-3Y replaces HST0.8-6-3

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

0.75

Minimum Expanded Inside Diameter (mm)

19.1

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Nominal Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

6

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Recovered Wall Thickness (In.)

0.09

Nominal Recovered Wall Thickness (mm)

2.3

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Black

Flammability Rating

VW-1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

6.00

Length (mm)

152.4

Max. Recovered I.D. (In.)

0.220

Max. Recovered I.D. (mm)

5.6

Copper Conductor Size Range

#8 AWG - #1/0

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

UL Listed

Yes

UL Recognized

Yes

Length (m)

0.1524

RoHS Compliancy Status

Compliant

Min. Order Qty.

3

Sub Brand

Wet-Shrink

Packaging Details

UPC

07498310831

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

30

Std. Ctn. Volume (cf)

0.2839

Resources

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Related Products