HST1.1-48-5-2Y

Heat Shrink

Thick wall adhesive lined, 1.1" (27.9mm) diameter, 48.0" (1219.2mm) length, adhesive lined red cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Note

HST1.1-48-5-2Y replaces HST1.1-48-5-2

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

1.1

Minimum Expanded Inside Diameter (mm)

27.9

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Nominal Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

48

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Recovered Wall Thickness (In.)

0.12

Nominal Recovered Wall Thickness (mm)

3

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Red

Flammability Rating

Flame Retardant

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

48.00

Length (mm)

1219.2

Max. Recovered I.D. (In.)

0.375

Max. Recovered I.D. (mm)

9.5

Copper Conductor Size Range

#2 AWG - #4/0

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

UL Listed

Yes

UL Recognized

No

Length (m)

1.2192

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Sub Brand

Wet-Shrink

Packaging Details

UPC

07498310732

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.4536

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

1.8144

Resources

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Selection Guides

Heat Shrink Selection Guide

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Related Products