HST1.1-6-XY

Heat Shrink

Thick wall adhesive lined, 1.1" (27.9mm) diameter, 6.0" (152.4mm) length, adhesive lined black cross-linked polyolefin, 10 pc. package quantity.

Specifications

Note

HST1.1-6-XY replaces HST1.1-6-X

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Color

Black

Flammability Rating

VW-1

Shrink Ratio

3:1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

6.00

Length (mm)

152.4

Max. Recovered I.D. (In.)

0.375

Max. Recovered I.D. (mm)

9.5

Min. Expanded I.D. (In.)

1.10

Min. Expanded I.D. (mm)

27.9

Nominal Recovered Wall Thickness (In.)

0.12

Nominal Recovered Wall Thickness (mm)

3.0

Copper Conductor Size Range

#2 AWG - #4/0

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

CE Compliant

No

UL Listed

Yes

UL Recognized

Yes

Length (m)

0.1524

Sub Brand

Wet-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498310733

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1320

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

1.3201

Resources

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products