HST1.5-12-5Y

Heat Shrink

Thick wall adhesive lined, 1.5" (38.1mm) diameter, 12.0" (304.8mm) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Note

HST1.5-12-5Y replaces HST1.5-12-5

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

1.5

Minimum Expanded Inside Diameter (mm)

38.1

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Nominal Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

12

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

304.8

Nominal Recovered Wall Thickness (In.)

0.16

Nominal Recovered Wall Thickness (mm)

4.1

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Black

Flammability Rating

VW-1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

12.00

Length (mm)

304.8

Max. Recovered I.D. (In.)

0.500

Max. Recovered I.D. (mm)

12.7

Copper Conductor Size Range

#3/0 - #400 MCM

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

UL Listed

Yes

UL Recognized

Yes

Length (m)

0.3048

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Sub Brand

Wet-Shrink

Packaging Details

UPC

07498310736

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.2211

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

2.2112

Resources

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Related Products