HST2.0-9-5Y

Heat Shrink

Thick wall adhesive lined, 2" (50.8mm) diameter, 9.0" (228.6mm) length, adhesive lined black cross-linked polyolefin, 5 pc. package quantity.

Specifications

Note

HST2.0-9-5Y replaces HST2.0-9-5

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Color

Black

Flammability Rating

VW-1

Shrink Ratio

3:1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

9.00

Length (mm)

228.6

Max. Recovered I.D. (In.)

0.666

Max. Recovered I.D. (mm)

16.9

Min. Expanded I.D. (In.)

2.00

Min. Expanded I.D. (mm)

50.8

Nominal Recovered Wall Thickness (In.)

0.16

Nominal Recovered Wall Thickness (mm)

4.1

Copper Conductor Size Range

#250 MCM - #750 MCM

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

CE Compliant

NA

UL Listed

Yes

UL Recognized

Yes

Length (m)

0.2286

Sub Brand

Wet-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498310744

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.3350

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

3.3503

Resources

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Selection Guides

Heat Shrink Selection Guide

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Related Products