HST2.7-12-2Y

Heat Shrink

Thick wall adhesive lined, 2.7" (68.6mm) diameter, 12.0" (304.8mm) length, adhesive lined black cross-linked polyolefin, 2 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Color

Black

Flammability Rating

VW-1

Shrink Ratio

3:1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

12.00

Length (mm)

304.8

Max. Recovered I.D. (In.)

0.870

Max. Recovered I.D. (mm)

22.1

Min. Expanded I.D. (In.)

2.70

Min. Expanded I.D. (mm)

68.6

Nominal Recovered Wall Thickness (In.)

0.16

Nominal Recovered Wall Thickness (mm)

4.1

CSA Certified

Yes

Military Specification

AMS-DTL-23053/15 Class 1

CE Compliant

No

UL Listed

Yes

UL Recognized

Yes

Length (m)

0.3048

Sub Brand

Wet-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

2.0000

Packaging Details

UPC

07498333293

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.3179

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

3.1792

Resources

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Selection Guides

Heat Shrink Selection Guide

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Related Products