HST3.0-12-2

Heat Shrink

Thick wall adhesive lined, 3" (76.2mm) diameter, 12.0" (304.8mm) length, adhesive lined black cross-linked polyolefin, 2 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Color

Black

Flammability Rating

Flame Retardant

Shrink Ratio

3:1

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

12.00

Length (mm)

304.8

Max. Recovered I.D. (In.)

1.00

Max. Recovered I.D. (mm)

25.4

Min. Expanded I.D. (In.)

3.00

Min. Expanded I.D. (mm)

76.2

Nominal Recovered Wall Thickness (In.)

0.16

Nominal Recovered Wall Thickness (mm)

4.1

Copper Conductor Size Range

#600 MCM - #1250 MCM

CSA Certified

No

Military Specification

Meets AMS-DTL-23053/15 Class 1 Performance Only

UL Listed

No

UL Recognized

No

Length (m)

0.3048

Sub Brand

Wet-Shrink

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Packaging Details

UPC

07498361696

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.3185

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

3.1849

Resources

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products