HST3.0-48-2

Heat Shrink

Thick wall adhesive lined, 3" (76.2mm) diameter, 48.0" (1219.2mm) length, adhesive lined black cross-linked polyolefin, 2 pc. package quantity.

Specifications

Material

Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin

Shrink Ratio

3:1

Minimum Expanded Inside Diameter (In.)

3

Minimum Expanded Inside Diameter (mm)

76.2

Maximum Recovered Inside Diameter (In.)

NA

Maximum Recovered Inside Diameter (mm)

NA

Nominal Diameter (mm)

NA

Shrink Temperature (°C)

NA

Shrink Temperature (°F)

NA

Overall Length (In.)

48

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Recovered Wall Thickness (In.)

0.16

Nominal Recovered Wall Thickness (mm)

4.1

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Color

Black

Flammability Rating

Flame Retardant

Temperature Range

-67°F - 230°F (-55°C - 110°C)

Length (In.)

48.00

Length (mm)

1219.2

Max. Recovered I.D. (In.)

1.00

Max. Recovered I.D. (mm)

25.4

Copper Conductor Size Range

#600 MCM - #1250 MCM

CSA Certified

No

Military Specification

Meets AMS-DTL-23053/15 Class 1 Performance Only

UL Listed

No

UL Recognized

No

Length (m)

1.2192

Part Features

3:1 Shrink ratio, wet applications. Adhesive lined inner wall seals and provides excellent protection against moisture. Thick wall suitable for direct burial. Flame retardant outer wall meets UL 224 VW-1

RoHS Compliancy Status

Compliant

Min. Order Qty.

2

Sub Brand

Wet-Shrink

Packaging Details

UPC

07498361695

Std. Pkg. Qty.

2

Std. Pkg. Volume (cf)

0.7973

Std. Ctn. Qty.

8

Std. Ctn. Volume (cf)

3.1893

Resources

Specification Sheets

Thick Wall Polyolefin Heat Shrink Tubing: HSSP02-WW-ENG

US English

Installation Documents

HST Thick Wall Heat Shrink IN003

US English

Part Drawings

HST Thick Wall Adhesive Lined Heat Shrink GB0239KM-R3

US English

Catalog Cut Sheets

HST0.4-3-Q2Y Product Page

US English

Selection Guides

Heat Shrink Selection Guide

US English

Related Products